Modicon Power Supply,UNIV.POWER SUP 1P 24V 10A
In stock
SKU
ABL8RPS24100
Regular Price
₹ 25,872
Special Price
₹ 17,334
33% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Range of Product |
Modicon Power Supply
|
|
---|---|---|
Product or Component Type |
Power supply
|
|
power supply type |
Regulated switch mode
|
|
Nominal Input Voltage |
100...120 V AC single phase, terminal(s): N-L1
200...500 V AC phase to phase, terminal(s): L1-L2 |
|
Input Voltage Limits |
170...550 V AC
85...132 V AC |
|
rated power in W |
240 W
|
|
Output Voltage |
24 V DC
|
|
power supply output current |
10 A
|
|
permissible temporary current boost |
1.5 x In (for 4 s)
|
|
anti-harmonic filter |
Low frequency harmonic currents
|
inrush current |
30 A
|
|
---|---|---|
power factor |
0.68 at 240 V AC
0.69 at 120 V AC |
|
Efficiency |
87 %
|
|
Output Voltage adjustment |
24...28.8 V adjustable
|
|
Power Dissipation in W |
31 W
|
|
provided equipment |
Power factor correction filter conforming to IEC 61000-3-2
|
|
Output Protection Type |
Against overload, protection technology: manual or automatic reset
Against overvoltage, protection technology: 30...32 V, manual reset Against short-circuits, protection technology: manual or automatic reset Against undervoltage, protection technology: tripping if U < 21.6 V Thermal, protection technology: automatic reset |
|
Connections - Terminals |
Removable screw terminal block: 2 x 2.5 mm², for diagnostic relay
Screw type terminals: 3 x 0.5...3 x 4 mm², (AWG 22...AWG 12) for input connection Screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 22...AWG 12) for input ground connection Screw type terminals: 4 x 0.5...4 x 4 mm², (AWG 22...AWG 12) for output connection Screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 22...AWG 12) for output ground connection |
|
status LED |
1 LED (green and red)Output Voltage:
1 LED (green, red and orange)output current: |
|
Depth |
145 mm
|
|
Height |
125 mm
|
|
Width |
86 mm
|
|
Net Weight |
1 kg
|
|
output coupling |
Parallel
Series |
|
Marking |
CE
|
|
mounting support |
35 x 7.5 mm symmetrical DIN rail
35 x 15 mm symmetrical DIN rail |
|
operating position |
Vertical
|
Standards |
UL 508
CSA C22.2 No 60950-1 |
|
---|---|---|
Product Certifications |
CCSAus
EAC KC RCM UL |
|
Environmental Characteristic |
EMC conforming to EN 61000-6-1
EMC conforming to EN 61000-6-3 EMC conforming to EN 55024 EMC conforming to EN/IEC 61000-6-4 EMC conforming to EN/IEC 61204-3 Safety conforming to EN/IEC 60950-1 Safety conforming to EN/IEC 61204-3 Safety conforming to SELV |
|
Operating Altitude |
2000 m
|
|
IP Degree of Protection |
IP20 conforming to EN/IEC 60529
|
|
Ambient Air Temperature For Operation |
50…60 °C (with derating factor)
-25…50 °C (without) |
|
Ambient Air Temperature for Storage |
-40…70 °C
|
|
relative humidity |
0…90 % during operation
0…95 % in storage |
|
Dielectric Strength |
3500 V between input and ground
4000 V between input and output 500 V between output and ground |
Package 1 Weight |
1.657 kg
|
|
---|---|---|
Package 1 Height |
1.100 dm
|
|
Package 1 Width |
1.670 dm
|
|
Package 1 Length |
1.820 dm
|
Product Name | Modicon Power Supply,UNIV.POWER SUP 1P 24V 10A |
---|---|
Range Name | Modicon Power Supply |
Tax Class | GST-18 |
Activity | IDMST |
Net Weight | 1KG |
Power Rating | 240W |
Nominal Output Voltage | 24V |
Category | Power Supply |
Input Voltage | 100-120V AC |
MPG Description | Pwr supply,Rly,Trf-G |
Height | 125MM |
Width | 86MM |
MPG | B4 |
Maximum Depth | 145MM |
Chapter ID | 85044090 |
Write Your Own Review
No sellers found for this product.