Modicon Power Supply,UNIV.POWER SUP 3P 24V 20A

Share
In stock
SKU
ABL8WPS24200
Regular Price ₹ 38,696 Special Price ₹ 25,926
33% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
Range of Product
Modicon Power Supply
 
Product or Component Type
Power supply
 
power supply type
Regulated switch mode
 
Nominal Input Voltage
380...500 V AC three phase, terminal(s): L1, L2, L3
 
Input Voltage Limits
320...550 V AC
 
rated power in W
480 W
 
Output Voltage
24 V DC
 
power supply output current
20 A
 
permissible temporary current boost
1.5 x In (for 4 s)
 
anti-harmonic filter
Low frequency harmonic currents
 
Complementary
inrush current
25 A
 
power factor
0.65 at 24 V DC
 
Efficiency
92 %
 
Output Voltage adjustment
24...28.8 V adjustable
 
Power Dissipation in W
38.4 W
 
provided equipment
Power factor correction filter conforming to IEC 61000-3-2
 
Output Protection Type
Against overload, protection technology: manual or automatic reset
Against overvoltage, protection technology: 30...32 V, manual reset
Against short-circuits, protection technology: manual or automatic reset
Against undervoltage, protection technology: tripping if U < 21.6 V
Thermal, protection technology: automatic reset
 
Connections - Terminals
Removable screw terminal block: 2 x 2.5 mm², for diagnostic relay
Screw type terminals: 3 x 0.5...3 x 4 mm², (AWG 22...AWG 12) for input connection
Screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 22...AWG 12) for input ground connection
Screw type terminals: 4 x 0.5...4 x 10 mm², (AWG 22...AWG 8) for output connection
 
status LED
1 LED (green and red)Output Voltage:
1 LED (green, red and orange)output current:
 
Depth
160 mm
 
Height
143 mm
 
Width
96 mm
 
Net Weight
1.6 kg
 
output coupling
Series
Parallel
 
Marking
CE
 
mounting support
35 x 7.5 mm symmetrical DIN rail
35 x 15 mm symmetrical DIN rail
 
operating position
Vertical
 
Environment
Standards
CSA C22.2 No 60950-1
UL 508
 
Product Certifications
CCSAus
EAC
UL
RCM
 
Environmental Characteristic
EMC conforming to EN 61000-6-1
EMC conforming to EN 61000-6-3
EMC conforming to EN 55024
EMC conforming to EN/IEC 61000-6-4
EMC conforming to EN/IEC 61204-3
Safety conforming to EN 61204-4
Safety conforming to EN/IEC 60950-1
Safety conforming to SELV
 
Operating Altitude
2000 m
 
IP Degree of Protection
IP20 conforming to EN/IEC 60529
 
Ambient Air Temperature For Operation
50…60 °C (with derating factor)
-25…50 °C (without)
 
Ambient Air Temperature for Storage
-40…70 °C
 
relative humidity
0…90 % during operation
0…95 % in storage
 
Dielectric Strength
3500 V between input and ground
4000 V between input and output
500 V between output and ground
 
Packing Units
Package 1 Weight
2.160 kg
 
Package 1 Height
1.300 dm
 
Package 1 Width
1.600 dm
 
Package 1 Length
1.880 dm
More Information
Product Name Modicon Power Supply,UNIV.POWER SUP 3P 24V 20A
Range Name Modicon Power Supply
Tax Class GST-18
Activity IDMST
Net Weight 1.6KG
Power Rating 480W
Nominal Output Voltage 24V
Category Power Supply
Input Voltage 380-500V AC
MPG Description Pwr supply,Rly,Trf-G
Height 143MM
Width 96MM
MPG B4
Maximum Depth 160MM
Chapter ID 85044090
Write Your Own Review
You're reviewing:Modicon Power Supply,UNIV.POWER SUP 3P 24V 20A
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite