Motor circuit breaker, TeSys GV2, 3P, 17-23 A, thermal magnetic, screw clamp terminals
In stock
SKU
GV2P21
Regular Price
₹ 10,035
Special Price
₹ 4,716
53% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
product name |
TeSys GV2
|
|
device short name |
GV2P
|
|
device application |
Motor
|
|
trip unit technology |
Thermal-magnetic
|
poles description |
3P
|
|
---|---|---|
network type |
AC
|
|
utilisation category |
AC-3 conforming to IEC 60947-4-1
Category A conforming to IEC 60947-2 |
|
network frequency |
50/60 Hz conforming to IEC 60947-4-1
|
|
fixing mode |
35 mm symmetrical DIN rail: clipped
Panel: screwed (with 2 x M4 screws) |
|
operating position |
Any position
|
|
motor power kW |
9 kW at 400/415 V AC 50/60 Hz
11 kW at 500 V AC 50/60 Hz 18.5 kW at 690 V AC 50/60 Hz |
|
breaking capacity |
100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
10 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2 4 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 50 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 |
|
[Ics] rated service short-circuit breaking capacity |
100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
100 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2 75 % at 500 V AC 50/60 Hz conforming to IEC 60947-2 50 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2 75 % at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
|
control type |
Rotary knob
|
|
[In] rated current |
23 A
|
|
thermal protection adjustment range |
17…23 A
|
|
magnetic tripping current |
327 A
|
|
[Ue] rated operational voltage |
690 V AC 50/60 Hz conforming to IEC 60947-2
|
|
[Ui] rated insulation voltage |
690 V AC 50/60 Hz conforming to IEC 60947-2
|
|
[Ith] conventional free air thermal current |
23 A conforming to IEC 60947-4-1
|
|
[Uimp] rated impulse withstand voltage |
6 kV IEC 60947-2
|
|
power dissipation per pole |
2.5 W
|
|
mechanical durability |
100000 cycles
|
|
electrical durability |
100000 cycles for AC-3 at 440 V
|
|
maximum operating rate |
25 cyc/h
|
|
rated duty |
Continuous conforming to IEC 60947-4-1
|
|
connections - terminals |
Screw clamp terminals 2 cable(s) 1…6 mm² solid
Screw clamp terminals 2 cable(s) 1.5…6 mm² flexible without cable end Screw clamp terminals 2 cable(s) 1…4 mm² flexible with cable end |
|
tightening torque |
1.7 N.m on screw clamp terminals
|
|
suitability for isolation |
Yes conforming to IEC 60947-1
|
|
phase failure sensitivity |
Yes conforming to IEC 60947-4-1
|
|
height |
89 mm
|
|
width |
45 mm
|
|
depth |
97 mm
|
standards |
EN/IEC 60947-2
EN/IEC 60947-4-1 UL 60947-4-1 CSA C22.2 No 60947-4-1 |
|
---|---|---|
product certifications |
IECEE CB Scheme
UL CSA CCC EAC ATEX BV LROS (Lloyds register of shipping) DNV-GL RINA |
|
protective treatment |
TH
|
|
IP degree of protection |
IP20 conforming to IEC 60529
|
|
IK degree of protection |
IK04
|
|
ambient air temperature for operation |
-20…60 °C
|
|
ambient air temperature for storage |
-40…80 °C
|
|
fire resistance |
960 °C conforming to IEC 60695-2-1
|
|
operating altitude |
2000 m
|
Product Name | Motor circuit breaker, TeSys GV2, 3P, 17-23 A, thermal magnetic, screw clamp terminals |
---|---|
Range Name | TeSys |
Tax Class | GST-18 |
Write Your Own Review
No sellers found for this product.