CVS630N ETS 2.3 630 4P4D CIRCUIT BREAKER

Share
In stock
SKU
LV563511
Regular Price ₹ 69,270 Special Price ₹ 32,903
53% Off ( Prices are all exclusive of taxes )

circuit breaker EasyPact CVS630N, 50 kA at 415 VAC, 630 A rating ETS 2.3 electronic trip unit, 4P 3d

CHECK DELIVERY TIME & COD AVAILABILITY

EasyPact CVS630N is a 3 poles 3d fixed circuit breaker with a high level of performance and cost-saving functionality. It is an optimal choice for small and medium-sized buildings protection applications. The breaking capacity (Icu) is 50kA rms at 415VAC 50/60Hz. The operational voltage is 440VAC 50/60Hz. This product embeds an electronic ETS 2.3 trip unit, with 630A rating. ETS 2.3 trip unit provides adjustable long time and short time protections, and a fixed instantaneous protection. This 4 poles version (185mm x 255mm x 110mm) comes with a variety of optional functions and accessories. EasyPact CVS630N is compliant with international standards (IEC 60947, CCC, EAC). It can be installed in class II insulation switchboards as it is a class II front face device (IEC 60664-1).

More Information
Product Name CVS630N ETS 2.3 630 4P4D CIRCUIT BREAKER
Range Name EasyPact CVS
Tax Class GST-18
Write Your Own Review
You're reviewing:CVS630N ETS 2.3 630 4P4D CIRCUIT BREAKER
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite