CVS630F ETS 2.3 630 3P3D CIRCUIT BREAKER

Share
In stock
SKU
LV563505
Regular Price ₹ 48,710 Special Price ₹ 23,137
53% Off ( Prices are all exclusive of taxes )

circuit breaker EasyPact CVS630F, 36 kA at 415 VAC, 630 A rating ETS 2.3 electronic trip unit, 3P 3d

CHECK DELIVERY TIME & COD AVAILABILITY

This device is a rated current 630A circuit breaker from EasyPact CVS630F. The rated breaking capacity(Ics) is 36kA at 415VAC,and complete range with Ics=100%Icu. The version of breaker is 3poles frame with detection on 3poles, also accompanied ETS 2.3 trip unit for electronic protection. It is conformed to standard IEC60947-2 for circuit breakers part. This device is certified for operation in pollution degree III environment as defined IEC60947-1& IEC60664-1, and respected for RoHs requirement as european environment directive EC/2002/95. It can be mounted by blackplate or Din rail,also through the door of class II switchboard without downgrading switchboard insulation. The front of toggle offers IP40 protection, but when it is equiped extended rotary handle inside the switchboard, additional IP54 protection degree for extended rotary handle. This series have slots for electrical auxiliaries(MN/MX/OF/SD),depending on the type of trip unit if rotary handle installed. The fixed dimension is 140mm width.255mm height,110mm depth,

More Information
Product Name CVS630F ETS 2.3 630 3P3D CIRCUIT BREAKER
Range Name EasyPact CVS
Tax Class GST-18
Write Your Own Review
You're reviewing:CVS630F ETS 2.3 630 3P3D CIRCUIT BREAKER
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite