MX 380-415V50/60HZ 440-480V60HZ SHT

Share
In stock
SKU
LV429388
Regular Price ₹ 3,280 Special Price ₹ 1,771
46% Off ( Prices are all exclusive of taxes )

MX shunt trip release, Compact NSX, PowerPact Multistandard, EasyPact CVS, rated voltage 380 to 415 VAC 50/60 Hz, 440 to 480 VAC 60 Hz

CHECK DELIVERY TIME & COD AVAILABILITY

This is a MX shunt trip release for Compact NSX, PowerPact Multistandard and EasyPact CVS circuit breakers. Its rated voltage is 380 to 415 VAC 50/60 Hz, or 440 to 480 VAC 60 Hz. It is an auxiliary used for emergency off or remote opening applications. This auxiliary opens the circuit breaker when the control voltage Un rises above 70% of its rated voltage Un. It complies with IEC 60947-2 standard. This shunt trip is a UL Listed/CSA Certified circuit breaker accessory. Compact NSX, PowerPact Multistandard and EasyPact CVS can be equipped with either 1 MX or 1 MN auxiliary.

More Information
Product Name MX 380-415V50/60HZ 440-480V60HZ SHT
Range Name ComPact NSX
Tax Class GST-18
Write Your Own Review
You're reviewing:MX 380-415V50/60HZ 440-480V60HZ SHT
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite