Luminous Pro 600 600VA UPS -PRO UPS

Share
In stock
SKU
LB600PRO
Regular Price ₹ 3,600 Special Price ₹ 2,400
33% Off ( Prices are all exclusive of taxes )
Rating:
87% of 100
This product is currently available in limited geographies only.
CHECK DELIVERY TIME & COD AVAILABILITY

Luminous LB600PRO - 600VA/360W UPS System – An Ideal Power Protection for Home Office, Electronics at Best Value for Money

  • Luminous - India’s Leading Brand for Power Protection Devices
  • LB600PRO is Line interactive UPS with load capacity of 600VA//360W
  • Micro Controller Based Design with Automatic Voltage Regulation
  • Smart Charge + Intelligent Continuous Charging
  • Wide Input Voltage Window of 140V-300V, Suitable for Indian Power Condition
  • Generator Compatible
  • Cold Start Capability Allows PC to Boot on Battery
  • Fire Resistance Capability
  • No Load Shutdown Prevents Battery Deep Discharge*

Luminous by Schneider Electric is Leading Indian Brand for Power Protection Devices and provides High Quality, Best Value for Money products for your critical applications. Luminous LB600PRO is loaded with state-of-the-art features that deliver continuous power supply and protect your computer and peripherals from power surges, drop in line voltage, brownouts, blackouts and other critical hazards. Smart Charge and Intelligent Continuous Charging Technology ensure longer battery life and faster charging. The entire range of Luminous Line interactive UPS Systems are generator compatible and equipped with built in Automatic Voltage Regulator which not only protects connected equipment but lets it run even when line voltage is too low or too high. At Luminous the onus is to empower you to protect your data and enable you to keep working without any hassle during unscheduled power outages.

Power Continuity, delivered

Designed to deliver uninterrupted power supply to Home Office, Home Entertainment Systems, Desktop/PC, Routers/Modems, CCTV etc.

Value For Money

India’s Leading Brand with Best in Quality and Value for Money. Luminous is leading Indian consumer brands with high quality products suitable for Indian environment.

Built-in Voltage Regulator

Equipped with a built-in voltage regulator to protect connected equipment and run without interruptions even when voltage is too high or low. Suitable for India’s erratic power condition, ideal for switching of loads between main power supply and generators

Loaded For Productivity

Loaded with state-of-the-art features like Smart Charge and Intelligent Continuous Charing Technology to ensure connectivity without disruptions

Disruptions Unnoticed, Work Uninterrupted

Continue to work without hassles not only in the event of an unexpected power outage but also during low or high voltage fluctuations.

Long Battery Life

Longer battery life and faster charging to protect your data and systems

Boot On Battery

Cold start capability allowing your PC to Boot on battery.

Specifications:
 
General
Brand

Luminous

Model Number

600VA UPS -PRO

Type

Offline/Standby

Form Factor

Tower Model

Model Name

Pro 600

Overload Protection

Yes

Cold Start

Yes

Input Features
Input Voltage

140 V

Input Frequency

50Hz +/- 10%

Output Features
Output Voltage

230 V

Output Frequency

50Hz +/- 1Hz

Output Power Wattage

360 W

Efficiency

90 %

Output Waveform

Sine Wave

Transfer Time

4 ms

Number of Outlet Plugs

3

Convenience Features
Digital Display

No

Low Battery Indicator

Yes

Dimensions
Width

11 cm

Height

15 cm

Depth

27 cm

Weight

4 kg

Cord Length

200 m

Battery Features
Battery Type

Sealed Lead Acid 12V, 7.5Ah

Recharge Time

4hrs

Number of Batteries

1

120 W Runtime(min)

8.5 min

Replacement Battery

Yes

Additional Features

LB600PRO is Line interactive UPS with load capacity of 600VA//360W, Micro Controller Based Design with Automatic Voltage Regulation (AVR) Technology, Battery Saver with Smart Charge and Intelligent Continuous Charging, Wide Input Voltage Window of 140V-300V and Generator Compatible Suitable for Indian Power Condition

Warranty
Warranty Summary

2 Year On-Site Service

Service Type

On-site Service, Customer needs to call the Toll-Free number, service engineer will come to the site to get the product repaired or inspected.

Domestic Warranty

2 Year

Country of Origin: China

Manufacture Address: 1,2.3,4 BUILDINC WORKSHOP HENGCHANCRONC INDUSTRIAL PARK 51 RIIT BAOAN DISTRICT SHENZHEN CHINA 5I8I08

More Information
Product Name Luminous Pro 600 600VA UPS -PRO UPS
Battery Type Online/double-conversion
Color Black
Effeciency At Full Load 90%
Tax Class GST-18
Category Luminous UPS
Range Name Luminous
Extended 1 Year warranty No
Write Your Own Review
You're reviewing:Luminous Pro 600 600VA UPS -PRO UPS
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite