SCREW CLAMP BASE 12A

Share
In stock
SKU
LUB12
Regular Price ₹ 22,195 Special Price ₹ 12,207
45% Off ( Prices are all exclusive of taxes )

Power base, TeSys U, 3P, 12A/690V

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys U standard power base, 3 poles (3NO), 12A/690V, to be completed with a control unit LUC to form a TeSys U starter controller, for 3-phase motor applications up to 5.5kW@400V. Base composed of power contacts, control coil, rotary handle, with a modular design for additional modules to form a "all in one" starter controller with basic or advanced protection and control functions. It is equipped with a control terminal block, and blanking shutters covering the empty cavities. It provides a high breaking capacity Icu 50kA@400V, start-stop control guaranteed for 3600 cycles/hour. Very compact (45mm width), DIN-rail mounting and screw fixing, with a padlockable rotary handle. Certified when used in conjunction with a LUC control unit (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

More Information
Product Name SCREW CLAMP BASE 12A
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:SCREW CLAMP BASE 12A
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite