LED INDICATOR LAMP (YELLOW) 230VAC.

Share
In stock
SKU
XB7EV05MPN
Regular Price ₹ 272 Special Price ₹ 169
38% Off ( Prices are all exclusive of taxes )

Monolithic pilot light, Harmony XB5N XB7N, plastic, yellow, 22mm, LED, 230V AC

CHECK DELIVERY TIME & COD AVAILABILITY

This Harmony XB5N/XB7N, monolithic yellow pilot light is supplied with 230V AC, uses an integral LED and uses screw clamp terminals. It is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance due to clear colors and illumination via integral LED, enabling complex machine statuses to be read at a glance. It is impact resistant, dust resistant, water resistant and vibration resistant, making it ideal for operation in harsh environments.

More Information
Product Name LED INDICATOR LAMP (YELLOW) 230VAC.
Range Name Harmony XB5
Tax Class GST-18
Write Your Own Review
You're reviewing:LED INDICATOR LAMP (YELLOW) 230VAC.
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite