3P CONTACTOR 9A AC3 4KW 1NC 24VAC COIL

Share
In stock
SKU
LC1K0901B7
Regular Price ₹ 1,555 Special Price ₹ 731
53% Off ( Prices are all exclusive of taxes )

TeSys K contactor - 3P - AC-3 <= 440 V 9 A - 1 NC aux. - 24 V AC coil

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys K contactor, 3 poles (3NO), for motor control applications up to 9A/690V AC-3 (4kW@400V), and for non-inductive load control applications up to 20A/690V AC-1. It provides a 24V 50/60Hz AC coil, 1NC built-in auxiliary contact, connection by screw clamp terminals. For operating rates until 600 cycles/hour and environments until 50°C, it procures reliability and durability to standard applications. Very compact (45mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium compliant (RoHS/REACh).

More Information
Product Name 3P CONTACTOR 9A AC3 4KW 1NC 24VAC COIL
Tax Class GST-18
Range Name TeSys
Write Your Own Review
You're reviewing:3P CONTACTOR 9A AC3 4KW 1NC 24VAC COIL
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite