3P CONTACTOR EasyPact TVS 1NO 5,5KW
In stock
SKU
LC1E1210M5
Regular Price
₹ 1,770
Special Price
₹ 814
54% Off
( Prices are all exclusive of taxes )EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 12A - 220 V AC coil
CHECK DELIVERY TIME & COD AVAILABILITY
EasyPact TVS contactor 3 poles for motor applications up to 120A 59kW@440V. It provides a 220V 50Hz AC coil, 3NO built-in auxiliary contacts, power and control connections by screw clamp terminals. 120mm width for standard operating rates up to 1200 cycles per hour. It procures standard reliability and durability with 0.8 Mcycles electrical durability AC-3 and 4 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Name | 3P CONTACTOR EasyPact TVS 1NO 5,5KW |
---|---|
Tax Class | GST-18 |
Range Name | Easypact TVS |
Write Your Own Review
No sellers found for this product.