CONTACTOR CAPACITOR SWITCHING

Share
In stock
SKU
LC1DWK12M7
Regular Price ₹ 32,450 Special Price ₹ 17,848
45% Off ( Prices are all exclusive of taxes )

Capacitor contactor, TeSys D, 63 kVAR at 400 V/50 Hz, coil 220 V AC 50/60 Hz

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys Deca contactor, 3 poles (3NO), for switching 3-phase capacitor banks up to 63kVAR@400V 50Hz (104kVAR@690V). It provides a 220V 50/60Hz AC coil, 1NO+2NC instantaneous auxiliary contacts, with front mounted early make poles and pre-wired damping resistors for current limitation. For operating rates until 240 cycles/hour and environments until 60°C, it procures high reliability and durability. Compact (85mm width), DIN-rail mounting or screw fixing. Multi standards certified (IEC, UL, CSA) and compliant with shunt capacitors standard IEC 60831, Green Premium product (RoHS/REACh).

More Information
Product Name CONTACTOR CAPACITOR SWITCHING
Tax Class GST-18
Range Name TeSys
Write Your Own Review
You're reviewing:CONTACTOR CAPACITOR SWITCHING
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite