Opale - USB Charger 2 Mod 2.1A

Share
In stock
SKU
X7003WH
Regular Price ₹ 3,744 Special Price ₹ 1,685
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Opale range of switches and accessories comes with a unique patented Satin finish - which is unobstrusive and gels well with most wall shades. Opale range is extremely easy and convenient to use - the satin finish is scratch resistant, prevents light reflection off surface and also helps minimize dust accumulation. The switches are extremely durable yet smooth - and operate with minimal sound to help give a subtle yet reassuring click. Opale is also the most vibrant range of switches in the market - with multiple colour plates as well as a market first "Choose your Colour" option which ensures that you no longer compromise ! All in all - the complete package for your stylish & sophisticated home, hotel, hospital or any other installation !

  • Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface
  • Safe to Use - High Grade flame retardant polycarbonate material
  • 2.1A output to help ensure Fast Charging of your devices
  • Soft white color which gels with any interior

Country of Origin: India

More Information
Product Name Opale - USB Charger 2 Mod 2.1A
Range Name Opale
Category Communication Outlets
Tax Class GST-18
Color White
Output Current 2.1A
No of Modules 2 Mod
No. of Ports 2 Ports
Write Your Own Review
You're reviewing:Opale - USB Charger 2 Mod 2.1A
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite