Become a Partner with Schneider Electric Architect, Contractor, Reseller SIGN UP
- Home
- Shop by Category
- Switches and Sockets
- Opale
- Opale - Neon phase indicator Green
Opale - Neon phase indicator Green
Opale range of switches and accessories comes with a unique patented Satin finish - which is unobstrusive and gels well with most wall shades. Opale range is extremely easy and convenient to use - the satin finish is scratch resistant, prevents light reflection off surface and also helps minimize dust accumulation. The switches are extremely durable yet smooth - and operate with minimal sound to help give a subtle yet reassuring click. Opale is also the most vibrant range of switches in the market - with multiple colour plates as well as a market first "Choose your Colour" option which ensures that you no longer compromise ! All in all - the complete package for your stylish & sophisticated home, hotel, hospital or any other installation !
- Perfect illumination levels to be distinctly identifiable as "On"
- Dispersion Strip to avoid direct glare
- Easy to Install - Snap-In / Snap-Out front loading modules
- Available in multiple colour options to suit specific application
Country of Origin: India
Product Name | Opale - Neon phase indicator Green |
---|---|
Range Name | Opale |
Category | Accessories |
Tax Class | GST-18 |
Color | Green |
Indicator Type | Neon Indicator |
Color of Indicator | Green |
OFFERS FROM ALL SELLERS
Product Price & Shipping | Seller Name |
---|
- Opale - 6A/16A, 3 Pin Socket with Shutter, Dark GreyIn stockRegular Price ₹ 721 Special Price ₹ 32455% Off