Share

Opale - 6A 1 Way Switch

In stock
SKU
X1001WH
Regular Price ₹ 234 Special Price ₹ 105
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Opale range of switches and accessories comes with a unique patented Satin finish - which is unobstrusive and gels well with most wall shades. Opale range is extremely easy and convenient to use - the satin finish is scratch resistant, prevents light reflection off surface and also helps minimize dust accumulation. The switches are extremely durable yet smooth - and operate with minimal sound to help give a subtle yet reassuring click. Opale is also the most vibrant range of switches in the market - with multiple colour plates as well as a market first "Choose your Colour" option which ensures that you no longer compromise ! All in all - the complete package for your stylish & sophisticated home, hotel, hospital or any other installation !

  • Patented Smooth Satin Finish - Scratch Resistant, Easy to clean and prevents Light Reflection off surface
  • Safe to Use - High Grade flame retardant polycarbonate material
  • Hassle Free Operation - 'Soft sound' non intrusive switches
  • High Durability - Riveted moving contacts with silver inlay for proper contact

Country of Origin: India

More Information
Product Name Opale - 6A 1 Way Switch
Range Name Opale
Category Switches
Tax Class GST-18
Current Rating 6A
Color White
No of Modules 1 Mod
No of Ways 1 Way
Indicator Availability Without Indicator
No. of Switches per unit 1
Write Your Own Review
You're reviewing:Opale - 6A 1 Way Switch
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite