K CONTROL RELAY 4NO 24VDC COIL

Share
In stock
SKU
CA3KN40BD
Regular Price ₹ 2,440 Special Price ₹ 1,147
53% Off ( Prices are all exclusive of taxes )

TeSys K control relay - 4 NO - <= 690 V - 24 V DC standard coil

CHECK DELIVERY TIME & COD AVAILABILITY

TeSys K control relay, 4 contacts (4NO), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 24V DC control circuit with no inrush consumption, connection by screw clamp terminals. For high operating rates until 180 cycles/min and ambient temperature -25/+50°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC), Green Premium product (RoHS/REACh).

More Information
Product Name K CONTROL RELAY 4NO 24VDC COIL
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:K CONTROL RELAY 4NO 24VDC COIL
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite