6A 2 Module Full Flat Bell Push with Neon-White

Share
In stock
SKU
IN8486
Regular Price ₹ 989 Special Price ₹ 445
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

6A 2 Module Full Flat Bell Push in white color is available with a neon indicator and belongs to the famous ZENcelo range of switches & sockets. The full flat bell push has been designed aesthetically, with no unnecessary lines and protrusions. It beautifully blends with all contemporary decor. If style, innovation, and simplicity are what you are looking for, this can be a great choice. The Patented Iso - motion technology ensures that the switch stays in the same position, whether On or Off. It is robust and strongly built, and designed to last long. For more information, please feel free to contact us.

More Information
Product Name 6A 2 Module Full Flat Bell Push with Neon-White
Range Name Zencelo
Category Switches
Tax Class GST-18
Color White
Current Rating 6A
No of Modules 2 Mod
No. of Switches per unit 1
Indicator Availability With Neon Indicator
Write Your Own Review
You're reviewing:6A 2 Module Full Flat Bell Push with Neon-White
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite