Share

6A Full Flat Bell Push with Neon - White

In stock
SKU
IN8485
Regular Price ₹ 834 Special Price ₹ 375
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

6A Full Flat Bell Push (Neon - White) comes from ZENcelo - the World's first range of full flat switches, which are featured for luxury, wisdom, style and safety. The uncomplicated design removes the need for unnecessary lines and protrusions. The product is thoughtfully built, and it blends harmoniously with every contemporary decor. It scores well on every front - be it style, innovation, simplicity, safety and reliability. The ZENcelo range of switches & sockets is tested and validated for long term use. To put it in simple words, if you are looking for an outstanding yet subtle design with a host of important features, this is the product for you. The patented Iso - motion technology ensures the switch stays in the same position whether On or Off. Material made of corrosion-resistant, heat resistant and impact-resistant polycarbonate. For more information on 6A Full Flat Bell Push, please contact us.

More Information
Product Name 6A Full Flat Bell Push with Neon - White
Range Name Zencelo
Category Switches
Tax Class GST-18
Color White
Current Rating 6A
No of Modules 1 Mod
No. of Switches per unit 1
Indicator Availability With Neon Indicator
Write Your Own Review
You're reviewing:6A Full Flat Bell Push with Neon - White
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite