IN8425
In stock
SKU
IN8425
Regular Price
₹ 936
Special Price
₹ 421
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Product Name | IN8425 |
---|---|
Range Name | Zencelo |
Category | Switches |
Tax Class | GST-18 |
Color | White |
Current Rating | 6A |
No of Modules | 2 Mod |
Indicator Availability | With ONdicator |
Write Your Own Review
No sellers found for this product.