6A Full-Flat Bell Module, Bronze
6A Full-Flat Bell Module comes from ZENcelo - the World's first range of full flat switches, which are featured for luxury, wisdom, style and safety. It is for people who live a tasteful life and appreciate the most sophisticated and the simplest. Clear of all unnecessary lines and protrusions, it harmoniously blends in with every contemporary décor. While style, innovation and simplicity are the hallmarks of this range - safety and reliability continue to be of paramount importance - be it through arc encapsulated switches or child-proof sockets - ZENcelo assures complete safety at every interface.
6A Full-Flat Bell Module from ZENcelo range of switches & sockets is tested and validated to last for a long time use! All in all - if you are looking for an outstanding yet subtle design - which is also classy and stylish without shouting out for attention - ZENcelo is the range you need!
World's first full-flat mechanical switch Patented Iso - motion technology which ensures switch stays in the same position whether On or Off Robust & strong design - a material made of corrosion-resistant, heat resistant and impact-resistant polycarbonate Designed to Last for more than a decade - Switches tested to 80,000+ times
Product Name | 6A Full-Flat Bell Module, Bronze |
---|---|
Range Name | Zencelo |
Category | Switches |
Tax Class | GST-18 |
Color | Dark Grey |
Current Rating | 6A |
No of Modules | 1 Mod |
No. of Switches per unit | 1 |
Indicator Availability | With ONdicator |