Share

6A Full Flat Bell Push - White

In stock
SKU
IN8405
Regular Price ₹ 579 Special Price ₹ 261
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

6A Full Flat Bell Push is known for its aesthetic design and beautiful appearance coupled with the characteristics of being luxurious, stylish, and safe. It has been designed with thoughtful ideas for people who appreciate the most sophisticated and the simplest. It beautifully blends with every type of contemporary decor and assures complete safety at every interface. It lasts for a long time. The patented ISO motion technology ensures the switch stays in the same position whether it is on or off. The robust design makes it a highly valuable product. For more information, please feel free to contact us.

More Information
Product Name 6A Full Flat Bell Push - White
Range Name Zencelo
Category Switches
Tax Class GST-18
Color White
Current Rating 6A
No of Modules 1 Mod
No. of Switches per unit 1
Indicator Availability With ONdicator
Write Your Own Review
You're reviewing:6A Full Flat Bell Push - White
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite