Share

AvatarOn-16AX 3G 1way Switch with LED, WE

In stock
SKU
E8333L1LED_WE_G8
Regular Price ₹ 2,238 Special Price ₹ 1,388
38% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Inspires creativity, brings out your personality! The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, finishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the finishing touch for all your decors. -Unmatched personalization and customization with ease of DIY. -Personalization like never before. -Do-It-Yourself with ease. -Designed for perfection. -Experience convenience and eye for detail. It is more than just a Switch! It is AvatarOn! Customization beyond all possibilities

More Information
Product Name AvatarOn-16AX 3G 1way Switch with LED, WE
Range Name AvatarOn
Category Switches
Tax Class GST-18
Color White
No of Ways 1 Way
Body Material Plastic
Indicator Availability With LED
No. of Switches per unit 1
Write Your Own Review
You're reviewing:AvatarOn-16AX 3G 1way Switch with LED, WE
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite