AvatarOn-16AX 2G 1way Switch, GH
Inspires creativity, brings out your personality! The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, finishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the finishing touch for all your decors. -Unmatched personalization and customization with ease of DIY. -Personalization like never before. -Do-It-Yourself with ease. -Designed for perfection. -Experience convenience and eye for detail. It is more than just a Switch! It is AvatarOn! Customization beyond all possibilities
Product Name | AvatarOn-16AX 2G 1way Switch, GH |
---|---|
Range Name | AvatarOn |
Category | Switches |
Tax Class | GST-18 |
Color | Gold Hairline |
No of Ways | 1 Way |
Body Material | Plastic |
Indicator Availability | With LED |
No. of Switches per unit | 1 |