Share

Home automation kit

Out of stock
SKU
AET-K01-HAS
( Prices are all exclusive of taxes )

Education test kit helps to learn  assemble & program the Home automation panel

Test bench helps students to understand and learn various components interconnecting them during installation, testing, commissioning & programming of home automation controllers.

 

Training experiments that can be run on the kit:

• Understand the conventional and automation-based wiring practices

• Analyzing the functionalities and principles of a home automation installation on KNX bus.

• Fitting and connecting the components.

• Configuring the system according to various scenarios.

• Configure and create scenarios for mobile/Tab controls

• Grasping the concepts of energy efficiency.

 

Components of the kit:

Components

Quantity

 Resi9 box with 3 rows

1 No.

 10 A 30 mA ground-leakage circuit breaker

1 No.

 KNX bus power supply

1 No.

 USB interface

1 No.

 Multi-function pushbutton unit with 2 buttons

1 No.

 Multi-function pushbutton unit with 8 buttons

1 No.

 Presence detector with infrared receiver

1 No.

 Switching actuator with 4 outputs

1 No.

 Dimming actuator with 4 outputs

1 No.

 ETS5 Lite software program 1 License

2 No.

 USB programming lead

1 No.

 10 m EIB cables for KNX bus

1 No.

 Set of KNX connectors and terminal strips

1 No.

 Accessories Kit

1 No.

More Information
Product Name Home automation kit
Tax Class GST-18
Write Your Own Review
You're reviewing:Home automation kit
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite