HMIPSPS752D1X01,15.6 Inch,i5 processor,8 GB RAM,128GB SSD,W10,2 COM ports,4 USB ports,2 EtherNet ports

Share
In stock
SKU
HMIPSPS752D1X01
Regular Price ₹ 522,658 Special Price ₹ 266,556
49% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
Harmony iPC
 
product or component type
Multi-touch screen
 
processor name
Intel Core i3 4010U at 1.7 GHz
 
chipset type
Intel QM87
 
free slots
1 Internal SATA HDD/SSD
1 CFast
 
display size
15.6 inch
 
display colour
16777216 colors
 
luminance
300 cd/m²
 
pixel resolution
4096 x 4096
 
video controller type
Intel HD Graphics 4400
 
operating system
Windows 10 IoT Enterprise 64 bitmulti-language
 
software package
EcoStruxture secure connect advisor annual subscription cyber security license not included
EcoStruxure Operator Terminal Expert run time HMI license not included
EcoStruxure Machine SCADA Expert run time HMI/SCADA on configured offer only
EcoStruxure augmented operator advisor server augmented operator license not included
Vijeo Citect DVD SCADA license not included
 
Complementary
number of points
5
 
terminal type
Touchscreen display
 
memory type
8 GB RAM DDR3 internal
 
data storage equipment
128 GB back side SSD 1500000 h mtbf
 
aspect ratio
16:9
 
display type
LED
Colour TFT LCD
 
display resolution
1366 x 768 pixels WXGA
 
backlight lifespan
50000 hours
 
view angle horizontal x vertical
160 x 170°
 
touch panel
Projected capacitive technology (PCT)
 
type of cooling
Fanless
Passive
 
watchdog timer
1…255 ms
 
number of slots
1 mini PCI Express full-size
 
[Us] rated supply voltage
24 V DC +/- 20 %
100...240 V AC with additional adaptor HMIYPSPMAC1
 
power consumption in W
18…60 W
 
mechanical robustness
Hardness anti-scratch 7H
 
function available
Operate with water on screen
 
width
419.7 mm
 
height
269 mm
 
depth
56.7 mm
 
cut-out dimensions
412.4 (+/- 0.7) x 261.7 (+/- 0.4)
 
net weight
6 kg
 
display size
15" wide multi-touch
 
main type
Performance
 
Environment
IP degree of protection
IP66 front panel:
 
product certifications
CE
EAC
CCC
C-Tick
RCM
AS/NZS
 
standards
CISPR 11
IEC 61000-6-2
IEC 60950
FCC part 15 class A
UL 60950
CSA C22.2 No 60950
IEC 61000-6-4
 
directives
2012/19/EU - WEEE directive
1907/2006/EC - REACH directive
2004/108/EC - electromagnetic compatibility
2011/65/EU - RoHS directive
2006/95/EC - low voltage directive
 
pollution degree
2
 
ambient air temperature for operation
0…55 °C SSD
0…55 °C Cfast card
0…45 °C HDD
 
ambient air temperature for storage
-20…60 °C
 
relative humidity
10…95 % non-condensing
 
operating altitude
2000
 
vibration resistance
1 gn (f = 5…500 Hz)HDD
More Information
Product Name HMIPSPS752D1X01,15.6 Inch,i5 processor,8 GB RAM,128GB SSD,W10,2 COM ports,4 USB ports,2 EtherNet ports
Range Name Easy Harmony GXU
Tax Class GST-18
Activity IDHMI
MPG Description IPC
MPG A4
Chapter ID 85238090
Write Your Own Review
You're reviewing:HMIPSPS752D1X01,15.6 Inch,i5 processor,8 GB RAM,128GB SSD,W10,2 COM ports,4 USB ports,2 EtherNet ports
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite