Share

HMISTW6700,15 inch Web Terminal- 16M color,2 EtherNet port,1 USB Type A,1 USB mini B

In stock
SKU
HMISTW6700
Regular Price ₹ 182,288 Special Price ₹ 89,321
51% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
Harmony ST6 & STW6
 
product or component type
Touch panel screen
 
software designation
Web interface for operator
 
processor name
ARM Cortex-A8
 
Complementary
display size
15 inch
 
display type
Colour TFT LCD
 
display colour
16 million colours
 
display resolution
1366 x 768 pixels FWXGA
 
touch panel
Single touch analogue resistive
 
backlight lifespan
50000 hours with white
 
brightness
16 levels
 
character font
ASCII
ASCII (European characters)
Katakana
 
[Us] rated supply voltage
24 V DC +/- 20 %
 
inrush current
30 A
 
local signalling
Status LED green, steady for offline
Status LED green, steady for operating
Status LED green, flashing for operating
Status LED green, faded for stand-by
Status LED orange, flashing for software starting up
Status LED red, steady for power supply (ON)
Status LED red, flashing for operating
Status LED red, off for power supply (OFF)
 
power consumption in W
18.5 W
 
processor frequency
800 MHz
 
port Ethernet
10/100BASE
 
memory description
Device memory 512 MB
Backup memory 512 MB
User data memory 128 kB
 
integrated connection type
1 USB 2.0 type Aback
1 USB 2.0 type micro Bback
2 Ethernet - female RJ45bottom
 
supply
External supply
 
realtime clock
Built-in 0...50 °C
Built-in 10...90 % RH
 
fixing mode
By 6 screws, mounting on 1.6...5 mm thick panel conforming to UL 61010-2-201
By 6 screws conforming to EN 61131-2
By 6 screws conforming to IEC 61000-6-2
 
enclosure material
PC
 
front material
Aluminium
 
marking
CE
 
cut-out dimensions
394 x 250 mm panel cut dimension
 
height
268 mm
 
width
412 mm
 
depth
50 mm
 
net weight
2.7 kg
 
Environment
immunity to microbreaks
10 ms
 
standards
EN 61000-6-4
EN 61000-6-2
EN 61131-2
UL 61010-2-201
CSA C22.2 No 61010-2-201
 
product certifications
CSA
CE
China RoHS
REACH
 
directives
2014/35/EU - low voltage directive
2014/30/EU - electromagnetic compatibility
 
ambient air temperature for operation
0…50 °C
 
ambient air temperature for storage
-20…60 °C
 
relative humidity
10…90 % non-condensing
 
operating altitude
2000 m
 
IP degree of protection
IP20 (rear panel) conforming to IEC 61131-2
IP65 (front panel) conforming to IEC 61131-2
 
NEMA degree of protection
NEMA 4 front panel (indoor use)
NEMA 13 front panel (in enclosure)
 
shock resistance
147 m/s² for 11 ms (X, Y, Z directions for 3 times) conforming to EN/IEC 61131-2
 
vibration resistance
+/- 3.5 mm (f = 5…9 Hz)X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
9.8 m/s² (f = 9…150 Hz)
 
electromagnetic compatibility
Electrical fast transient/burst immunity test - test level: 2 kV (power ports) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (signal ports)
Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2 level 3
Electrostatic discharge immunity test - test level: 8 kV (air discharge)
More Information
Product Name HMISTW6700,15 inch Web Terminal- 16M color,2 EtherNet port,1 USB Type A,1 USB mini B
Range Name Easy Harmony GXU
Tax Class GST-18
Activity IDHMI
Net Weight 2.7KG
MPG Description Basic Panel
MPG A6
Chapter ID 85389000
Write Your Own Review
You're reviewing:HMISTW6700,15 inch Web Terminal- 16M color,2 EtherNet port,1 USB Type A,1 USB mini B
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite