Share

HMISCU6A5,3.5 inch HMI controller 16DI/10DO,COM 1 RS232/485,1 EtherNet TCP/IP,1 CANopen,1 USB Type A,1 USB mini B

In stock
SKU
HMISCU6A5
Regular Price ₹ 74,618 Special Price ₹ 38,055
49% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
Harmony SCU
 
product or component type
Small touch HMI controller
 
display size
3.5 inch
 
display type
with backlit LED colour TFT LCD
 
touch panel
Analogue
 
device presentation
Complete product
 
Complementary
display resolution
320 x 240 pixels QVGA
 
backlight lifespan
50000 hours with 65000 colours
 
brightness
16 levels via touch panel
 
view angle horiz x vert
60° left
60° right
40° top
60° bottom
 
character font
Japanese (ANK, Kanji)
ASCII
Taiwanese (traditional Chinese)
Korean
Chinese (simplified Chinese)
 
supply
External source
 
[Us] rated supply voltage
24 V (20.4…28.8 V)DC
 
immunity to microbreaks
10 ms
 
inrush current
30 A
 
power consumption in W
15 W
 
local signalling
No indicator
 
number of pages
Limited by internal memory capacity
 
software designation
SoMachine
 
operating system
Harmony
 
processor name
CPU RISC
 
processor frequency
333 MHz
 
memory description
Flash NAND, 128 MB
Internal data storage FRAM, 128 kB
Application run DRAM, 128 MB
 
integrated connection type
1 serial link - RJ45 - RS232/RS485 (rate: <= 115.2 kbits/s)
1 Ethernet TCP/IP - RJ45
1 USB 2.0 type mini B
1 USB 2.0 type A
CANopen master bus - SUB-D 9
 
realtime clock
Built-in
 
downloadable protocols
CANopen
Modbus TCP/IP
Modbus
 
fixing mode
By 1 nut - diameter: Ø 22 mm, mounting on: 1...6 mm thick panel
 
enclosure material
PC/PBT
 
shock resistance
147 m/s² for 11 ms (on DIN rail) conforming to IEC 60068-2-27
294 m/s² for 6 ms (on panel mounting) conforming to IEC 60068-2-27
 
vibration resistance
+/- 3.5 mm (f = 5…9 Hz) conforming to IEC 60068-2-6
1 gn (f = 9…150 Hz) conforming to IEC 60068-2-6
 
electromagnetic compatibility
Electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80 MHz...3 GHz) conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test - test level: 2 kV (power lines) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (between analogue I/O and operating voltage) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 2 kV (relay wires) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (Ethernet line) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (COM line) conforming to IEC 61000-4-4
Electrical fast transient/burst immunity test - test level: 1 kV (CAN line) conforming to IEC 61000-4-4
Surge immunity test - test level: 2 kV (power supply (common mode)) conforming to IEC 61000-4-5
Surge immunity test - test level: 1 kV (power supply (differential mode)) conforming to IEC 61000-4-5
Surge immunity test - test level: 1 kV common mode (digital I/O) conforming to IEC 61000-4-5
Surge immunity test - test level: 0.5 kV differential mode (digital I/O) conforming to IEC 61000-4-5
Conducted RF disturbances - test level: 10 V (0.15...80 MHz) conforming to IEC 61000-4-6
Conducted emission - test level: 150 kHz...30 MHz conforming to EN 55011
Radiated emission - test level: 30 MHz...1 GHz conforming to EN 55011
 
discrete input number
2 for fast input (normal mode) conforming to IEC 61131-2 Type 1
14 for digital input conforming to IEC 61131-2 Type 1
 
discrete input voltage
24 V DC, discrete input logic: sink or source (positive/negative)
 
number of common point
1 for fast input (HSC mode)
2 for digital input
 
discrete input current
7.83 mA for fast input
5 mA for digital
 
input impedance
2.81 kOhm
4.7 kOhm
 
sensor power supply
15…28.8 V DC >= 15 V, current (state 1): >= 5 mA <= 5 V, current (state 0): <= 1.5 mA
15…28.8 V DC >= 15 V, current (state 1): >= 2.5 mA <= 5 V, current (state 0): <= 1 mA
 
configurable filtering time
0 ms no filter (none)
0.004...0.04 ms bounce filter (latch/event and cumulative filter by step Nx0.5ms (64>=N>=2))
3...12 ms integrator (none/run/stop)
 
maximum input frequency
100 kHz for fast input (encoder mode) - control type A/B
100 kHz for fast input - control type single phase
100 kHz for fast input - control type pulse/direction
 
maximum cable distance between devices
Shielded cable: <10 m for fast input
Shielded cable: <100 m for digital input
Unshielded cable: <50 m for digital input
 
connection pitch
3.5 mm
 
overvoltage protection
With overvoltage protection
 
isolation between channels and internal logic
500 V DC
 
isolation between channels
None
 
discrete output number
2 fast output (normal mode), output logic: source
8 digital output, output logic: source
 
discrete output voltage
24 V DC (voltage limit: 19.2...28.8 V) with transistor discrete output(s)
24 V DC (voltage limit: 5...30 V) with relay discrete output(s)
220 V AC (voltage limit: 100...250 V) with relay discrete output(s)
 
input/output number
2 for fast input, terminal(s): FI0...FI1
14 for digital input, terminal(s): DI0...DI13
2 for fast output, terminal(s): FQ0...FQ1
8 for digital output, terminal(s): DQ0...DQ7
 
discrete output current
2 A 4 A), response time 5 ms with opening contact for digital output
2 A 4 A), response time 2 ms with closing contact for digital output
300 mA, response time 2 ms for fast output (normal mode)
50 mA, response time 2 ms for fast output (PWM or PTO mode)
 
insulation resistance
> 10 MOhm between the I/O and internal logic
> 10 MOhm between power supply and earth
 
maximum output frequency
100 kHz for fast output (PTO mode)
1 kHz for fast output (PWM mode)
 
absolute accuracy error
+/- 0.1 % of full scale cyclic ratio 1...99% for fast output (PWM or PTO mode)
1 % of full scale cyclic ratio 1...99% for fast output (PWM or PTO mode)
+/- 5 % of full scale cyclic ratio 10...90% for fast output (PWM or PTO mode)
+/- 10 % of full scale cyclic ratio 20...80% for fast output (PWM or PTO mode)
+/- 15 % of full scale cyclic ratio 30...70% for fast output (PWM or PTO mode)
 
height
74.95 mm
 
width
128 mm
 
depth
102 mm
 
net weight
0.512 kg
 
Environment
standards
IEC 61000-6-2
FCC Class A
WEEE directive 2002/96/EC
UL 508
EN 61131-2
CSA C22.2 No 213 Class I Division 2
RoHS China SJ/T 11363-2006
RoHS compliant
ANSI/ISA 12-12-01
 
product certifications
CULus 508
CUL 1604 Class 1 Division 2
KCC
C-Tick
CULus CSA 22-2 No 142
GOST
 
marking
CE
 
ambient air temperature for operation
0…50 °C
 
ambient air temperature for storage
-20…60 °C
 
relative humidity
5…85 % without condensation
 
operating altitude
<= 2000 m
 
storage altitude
0…10000 m
 
maximum pressure
800...1114 hPa
 
IP degree of protection
IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
 
NEMA degree of protection
NEMA 4X front panel
 
pollution degree
2 conforming to IEC 60664
 
environmental characteristic
Corrosive gas free
More Information
Product Name HMISCU6A5,3.5 inch HMI controller 16DI/10DO,COM 1 RS232/485,1 EtherNet TCP/IP,1 CANopen,1 USB Type A,1 USB mini B
Range Name Easy Harmony GXU
Tax Class GST-18
Activity IDHMI
Net Weight 0.51KG
MPG Description HMI Controller Panel
MPG A8
Chapter ID 85389000
Write Your Own Review
You're reviewing:HMISCU6A5,3.5 inch HMI controller 16DI/10DO,COM 1 RS232/485,1 EtherNet TCP/IP,1 CANopen,1 USB Type A,1 USB mini B
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite