Share

HMIGTO2310,5.7 inch- 65k color,COM1 RS232C Port,COM2 RS485 Port,1 EtherNet port,1 SD Card slot,1 USB Type A,1 USB mini B

In stock
SKU
HMIGTO2310
Regular Price ₹ 122,541 Special Price ₹ 60,045
51% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
Harmony GTO
 
product or component type
Advanced touchscreen panel
 
display colour
65536 colours
 
display size
5.7 inch
 
supply
External source
 
operating system
Harmony
 
battery type
Lithium battery for internal RAM, autonomy: 100 days, charging time = 5 day(s), battery life = 10 year(s)
 
Complementary
terminal type
Touchscreen display
 
display type
Backlit colour TFT LCD
 
display resolution
320 x 240 pixels QVGA
 
touch sensitive zone
1024 x 1024
 
touch panel
Resistive film, 1000000 cycles
 
backlight lifespan
50000 hours white at 25 °C
 
brightness
16 levels - control by touch panel
16 levels - control by software
 
character font
Korean
Taiwanese (traditional Chinese)
ASCII (European characters)
Chinese (simplified Chinese)
Japanese (ANK, Kanji)
 
[Us] rated supply voltage
24 V DC
 
supply voltage limits
19.2…28.8 V
 
inrush current
30 A
 
maximum power consumption in W
6.5 W when power is not supplied to external devices
4.5 W when backlight is OFF
5 W when backlight is dimmed
10.5 W
 
local signalling
Status LED green, steady for offline
Status LED green, steady for operating
Status LED orange, flashing for software starting up
Status LED red, steady for power supply (ON)
Status LED clear, faded for power supply (OFF)
COM2 LED yellow, steady for data is being transmitted
COM2 LED yellow, faded for no data transmission
SD card LED green, steady for card is inserted
SD card LED green, faded for card is not inserted or is not being accessed
 
software designation
Vijeo Designer configuration software >= V6.1
 
memory description
Flash EPROM, 96 MB
 
data backed up
512 kB internal RAM (SRAM)
 
data storage equipment
SD card, <= 32 GB
SDHC card, <= 32 GB
 
downloadable protocols
Schneider Electric Modicon Modbus
Schneider Electric Modicon Uni-TE
Schneider Electric Modicon Modbus Plus
Schneider Electric Modicon FIPWAY
Mitsubishi Melsec third party protocols
Omron Sysmac third party protocols
Rockwell Automation Allen-Bradley third party protocols
Siemens Simatic third party protocols
Schneider Electric Modicon Modbus TCP
 
integrated connection type
COM1 serial link SUB-D 9, interface: RS232C, transmission rate: 2400...115200 bps
COM2 serial link RJ45, interface: RS485, transmission rate: 2400...115200 bps
COM2 serial link RJ45, interface: RS485, transmission rate: 187.5 kbps compatible with Siemens MPI
Ethernet RJ45, interface: 10BASE-T/100BASE-TX
Ethernet RJ45, interface: IEEE 802.3
USB 2.0 type A
USB 2.0 type mini B
 
product mounting
Flush mounting
 
fixing mode
By 4 screw clamps
 
front material
PPT
 
enclosure material
PPT
 
type of cooling
Natural convection
 
width
169.5 mm
 
height
137 mm
 
depth
59.5 mm
 
net weight
0.8 kg
 
Environment
standards
IEC 61000-6-2
UL 508
EN 61131-2
 
product certifications
CULus
C-Tick
CE
KCC
 
ambient air temperature for operation
0…55 °C
 
ambient air temperature for storage
-20…60 °C
 
relative humidity
10…90 % without condensation
 
operating altitude
< 2000 m
 
IP degree of protection
IP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
 
NEMA degree of protection
NEMA 4X front panel (indoor use)
 
shock resistance
147 m/s² 3 chocks in each direction X, Y and Z conforming to EN/IEC 61131-2
 
vibration resistance
3.5 mm (f = 5…9 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2
1 gn (f = 9…150 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2
 
resistance to electrostatic discharge
6 kV contact discharge conforming to IEC 61000-4-2 level 3
More Information
Product Name HMIGTO2310,5.7 inch- 65k color,COM1 RS232C Port,COM2 RS485 Port,1 EtherNet port,1 SD Card slot,1 USB Type A,1 USB mini B
Range Name Easy Harmony GXU
Tax Class GST-18
Activity IDHMI
Net Weight 0.803KG
MPG Description Basic Panel
MPG A6
Chapter ID 85389000
Write Your Own Review
You're reviewing:HMIGTO2310,5.7 inch- 65k color,COM1 RS232C Port,COM2 RS485 Port,1 EtherNet port,1 SD Card slot,1 USB Type A,1 USB mini B
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite