Fab Homes-Purity: Metal Package
Fab Homes Package is our customized bundle offer consisting of wiring devices (switches, sockets etc.,) along with free installation by our trained electricians.
This is a simple solution of products & services with a single click.
At your doorstep, you would receive the following:
- Free shipping
- Free installation by an electrician
- Free consultation
- Easy warranty
- Customer care support
Purity - Metal
Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural materials and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.
You can choose from two color options in metal Pewter Grey or Rhodium Black
The Wiring devices in this package are of Indian Standard (IS)
References
|
House Type |
|||
1 BHK |
2 BHK |
3 BHK |
4 BHK |
|
6A 1 Way Switch |
37 |
53 |
62 |
79 |
6A 2 Way Switch |
2 |
4 |
6 |
8 |
16A 1 Way Switch |
3 |
4 |
4 |
4 |
20A switch with indicator(2Module) |
1 |
1 |
1 |
2 |
32A Double Pole Switch with Indicator |
1 |
2 |
2 |
3 |
6A Bell Push - Calling Bell (2Module) |
1 |
1 |
1 |
1 |
6A 2/3 Pin Socket |
16 |
22 |
25 |
35 |
6/16A Socket |
4 |
5 |
5 |
5 |
6/25A socket |
2 |
3 |
3 |
5 |
Fan Regulator (2Module) |
4 |
5 |
6 |
7 |
RJ11 Telephone Socket |
2 |
3 |
4 |
5 |
RJ45 Cat 6 Data Outlet |
2 |
3 |
4 |
5 |
TV Outlet |
2 |
2 |
2 |
3 |
Grid & Cover 1Module |
2 |
3 |
3 |
5 |
Grid & Cover 2Module |
6 |
10 |
11 |
15 |
Grid & Cover 3Module |
4 |
5 |
5 |
5 |
Grid & Cover 4Module |
3 |
5 |
6 |
8 |
Grid & Cover 6Module (linear) |
7 |
8 |
9 |
13 |
Grid & Cover 8Module (Linear) |
3 |
5 |
6 |
7 |
Disclaimer:
The Fab Homes Solution offer includes one free consultation and installation by Schneider Electric Expert as subject to the details mentioned in the offer and agreed to be purchased by the customer. If any more products (more than what is mentioned in the Fab Homes solution offer) are required, it would be informed by the electrician and Customer would make the payment and purchase of the same accordingly.
Country of Origin: 0
Product Name | Fab Homes-Purity: Metal Package |
---|---|
Range Name | Unica Pure |
Body Material | Metal |
Tax Class | GST-18 |