Fab Homes-Classic White Package

Share
In stock
SKU
BW_CLASSIC_WE
Regular Price ₹ 32,220 Special Price ₹ 14,499
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Fab Homes Package is our customized bundle offer consisting of wiring devices (switches, sockets etc.,) along with free installation by our trained electricians.

This is a simple solution of products & services with a single click.

At your doorstep, you would receive the following:

  • Free shipping
  • Free installation by an electrician
  • Free consultation
  • Easy warranty
  • Customer care support

 

Black and White – Classic White

A painted ceiling is a trend that enables you to capture your personality in the most distinctive manner. The painted ceiling lends an extraordinary vibe to your interior by adding a visual depth to your living space. You can use this to add a striking balance between contrast and continuity just like the Clipsal X range of switches. These ceilings make your space look larger to reflect a bespoke interior that is designed around you.

The Wiring devices in this package are of Indian Standard (IS)

References

 

House Type

1 BHK

2 BHK

3 BHK

4 BHK

6A 1 Way Switch

37

53

62

79

6A 2 Way Switch

2

4

6

8

16A 1 Way Switch

3

4

4

4

20A switch with indicator(2Module)

1

1

1

2

32A Double Pole Switch with Indicator

1

2

2

3

6A Bell Push - Calling Bell (2Module)

1

1

1

1

6A 2/3 Pin Socket

16

22

25

35

6/16A Socket

4

5

5

5

6/25A socket

2

3

3

5

Fan Regulator (2Module)

4

5

6

7

RJ11 Telephone Socket

2

3

4

5

RJ45 Cat 6 Data Outlet

2

3

4

5

TV Outlet

2

2

2

3

Grid & Cover 1Module

2

3

3

5

Grid & Cover 2Module

6

10

11

15

Grid & Cover 3Module

4

5

5

5

Grid & Cover 4Module

3

5

6

8

Grid & Cover 6Module (linear)

7

8

9

13

Grid & Cover 8Module (Linear)

3

5

6

7

 

Disclaimer:

The Fab Homes Solution offer includes one free consultation and installation by Schneider Electric Expert as subject to the details mentioned in the offer and agreed to be purchased by the customer. If any more products (more than what is mentioned in the Fab Homes solution offer) are required, it would be informed by the electrician and Customer would make the payment and purchase of the same accordingly.

More Information
Product Name Fab Homes-Classic White Package
Range Name Clipsal X
Body Material Plastic
Tax Class GST-18
Write Your Own Review
You're reviewing:Fab Homes-Classic White Package
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite