Easy9 RCCB 4P 40A 300mA AC 415V
In stock
SKU
EZ9R65440
Regular Price
₹ 4,845
Special Price
₹ 2,519
48% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range of product |
Easy9
|
|
---|---|---|
product or component type |
Residual current circuit breaker (RCCB)
|
|
device short name |
Easy9 RCCB
|
|
Poles |
4P
|
|
neutral position |
Left
|
|
[In] rated current |
40 A
|
|
network type |
AC
|
|
earth-leakage sensitivity |
300 mA
|
|
earth-leakage protection time delay |
Instantaneous
|
|
earth-leakage protection class |
Type AC
|
|
rated breaking and making capacity |
500 A
|
|
rated conditional short-circuit current |
Easy9 RCCB: 3000 A 40 A
|
device location in system |
Outgoer
|
|
---|---|---|
network frequency |
50 Hz
|
|
[Ue] rated operational voltage |
415 V AC 50 Hz
|
|
residual current tripping technology |
Voltage independent
|
|
[Ui] rated insulation voltage |
440 V AC
|
|
[Uimp] rated impulse withstand voltage |
4 kV
|
|
contact position indicator |
Yes
|
|
control type |
Toggle
|
|
mounting mode |
Clip-on
|
|
mounting support |
DIN rail
|
|
comb busbar and distribution block compatibility |
Top: YES
|
|
9 mm pitches |
8
|
|
height |
82 mm
|
|
width |
72 mm
|
|
depth |
77.5 mm
|
|
net weight |
0.445 kg
|
|
colour |
Grey (RAL 7035)
|
|
mechanical durability |
5000 cycles
|
|
electrical durability |
AC: 4000 cycles 415 V AC 50 Hz
|
|
connections - terminals |
Tunnel type terminal (top or bottom) 1…35 mm² rigid
Tunnel type terminal (top or bottom) 1…25 mm² flexible |
|
targeted country |
India
|
standards |
IS 12640-1
IEC 61008-1 |
|
---|---|---|
product certifications |
CE
ISI |
|
IP degree of protection |
IP20
|
|
pollution degree |
2 conforming to IEC 61008-1
|
|
tropicalisation |
2
|
|
relative humidity |
95 % at 55 °C
|
|
ambient air temperature for operation |
-5…55 °C
|
|
ambient air temperature for storage |
-25…85 °C
|
Package 1 Weight |
0.390 kg
|
|
---|---|---|
Package 1 Height |
72.000 mm
|
|
Package 1 width |
71.600 mm
|
|
Package 1 Length |
80.800 mm
|
Country of Origin: India
Product Name | Easy9 RCCB 4P 40A 300mA AC 415V |
---|---|
Range Name | Easy9 |
Category | RCCB |
Tax Class | GST-18 |
Current Rating | 40A |
Number of Poles | 4P |
Sensitivity | 300mA |
Color | White |
Write Your Own Review
No sellers found for this product.