EZ9 DB 8 way TPN DD

Share
In stock
SKU
EZ9ETND08
Regular Price ₹ 7,467 Special Price ₹ 3,883
48% Off ( Prices are all exclusive of taxes )
Easy9 DB 8 way TPN DD
CHECK DELIVERY TIME & COD AVAILABILITY

Easy9 Distribution Board 8 way TPN Double Door

Country of Origin: India

More Information
Product Name EZ9 DB 8 way TPN DD
Range Name Easy9
Category DB
Tax Class GST-18
Color White
Width (in mm) 473
Height (in mm) 422
Depth (in mm) 95
Body Material Plastic
Write Your Own Review
You're reviewing:EZ9 DB 8 way TPN DD
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite