EasyPact 125A,25kA,4PoleMCCB
In stock
SKU
LV516312
Regular Price
₹ 15,790
Special Price
₹ 7,500
53% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range of product |
Easypact CVS100...250
|
|
---|---|---|
product or component type |
Circuit breaker
|
|
device short name |
CVS160B
|
|
device application |
Distribution
|
|
poles description |
4P
|
|
protected poles description |
3d
|
|
neutral position |
Left
|
|
Earth leakage protection (Vigi add on) |
Without
|
|
[In] rated current |
160 A at 40 °C
|
|
breaking capacity code |
B
|
|
network type |
AC
|
|
[Icu] Breaking capacity |
40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
|
utilisation category |
Category A
|
|
trip unit name |
TM-D
|
|
trip unit technology |
Thermal-magnetic
|
|
trip unit rating |
125 A at 40 °C
|
|
protection type |
Short-circuit protection (magnetic)
Overload protection (thermal) |
network frequency |
50/60 Hz
|
|
---|---|---|
control type |
Toggle
|
|
mounting mode |
Fixed
|
|
mounting support |
Backplate
|
|
upside connection |
Front
|
|
downside connection |
Front
|
|
connections - terminals |
Screw connection
|
|
[Uimp] rated impulse withstand voltage |
8 kV conforming to EN/IEC 60947-2
|
|
thermal protection adjustment range |
87.5…125 A
|
|
[Ics] rated service breaking capacity |
15 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
|
mechanical durability |
25000 cycles
|
|
electrical durability |
12000 cycles 415 V In conforming to IEC 60947-2
|
|
connection pitch |
35 mm
|
|
contact position indicator |
Yes
|
|
neutral protection setting |
No protection (3d)
|
|
long time pick-up adjustment type Ir |
Adjustable
|
|
long time pick-up adjustment range |
0.7...1 x In
|
|
long time delay adjustment type |
Fixed
|
|
instantaneous pick-up adjustment type Ii |
Fixed
|
|
instantaneous pick-up adjustment range |
1250 A
|
|
height |
161 mm
|
|
width |
140 mm
|
|
depth |
86 mm
|
|
net weight |
2.3 kg
|
electrical shock protection class |
Class II
|
|
---|---|---|
standards |
IEC 60947-2
EN 60947-2 |
|
product certifications |
IEC
GOST |
|
IP degree of protection |
IP40
|
|
pollution degree |
3 conforming to IEC 60664-1
|
|
ambient air temperature for operation |
-25…70 °C
|
|
ambient air temperature for storage |
-50…85 °C
|
Country of Origin: India
Product Name | EasyPact 125A,25kA,4PoleMCCB |
---|---|
Range Name | EasyPact CVS |
Tax Class | GST-18 |
Current Rating | 125A |
Number of Poles | 4P |
Breaking Capacity | 25kA |
Color | White |
Write Your Own Review
No sellers found for this product.