Share

Easy9 MCB 4P 16A C 6000A 415V

In stock
SKU
EZ9F76416
Regular Price ₹ 1,935 Special Price ₹ 1,006
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name Easy9 MCB 4P 16A C 6000A 415V
Range Name Easy9
Category MCB
Tax Class GST-18
Current Rating 16A
Number of Poles 4P
Breaking Capacity 6kA
Tripping Curves C
Body Material Plastic
Operating Voltage 240V/415V
Frequency 50Hz
Write Your Own Review
You're reviewing:Easy9 MCB 4P 16A C 6000A 415V
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite