Easy9-MCB 3P 40A C curve 10000 A
In stock
SKU
EZ9F71340
Regular Price
₹ 2,441
Special Price
₹ 1,147
53% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Product Name | Easy9-MCB 3P 40A C curve 10000 A |
---|---|
Range Name | Easy9 |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 40A |
Number of Poles | 3P |
Tripping Curves | C |
Write Your Own Review
No sellers found for this product.