Easy9 MCB 2P 20A 6000A C Curve
In stock
SKU
EZ9F76220
Regular Price
₹ 877
Special Price
₹ 456
48% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Product Name | Easy9 MCB 2P 20A 6000A C Curve |
---|---|
Range Name | Easy9 |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 20A |
Number of Poles | 2P |
Tripping Curves | C |
Color | White |
Body Material | Plastic |
Operating Voltage | 240V/415V |
Frequency | 50/60 Hz |
Standard | ISI/CE marked as per IS/IEC 61008-5 |
Suitable for positve isolation | Yes |
Write Your Own Review
No sellers found for this product.