Share

Easy9 MCB 2P 25A 6000A C Curve

In stock
SKU
EZ9F76225
Regular Price ₹ 877 Special Price ₹ 456
48% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name Easy9 MCB 2P 25A 6000A C Curve
Range Name Easy9
Category MCB
Tax Class GST-18
Current Rating 25A
Number of Poles 2P
Breaking Capacity 6000A
Tripping Curves C
Color White
Body Material Plastic
Operating Voltage 240V/415V
Frequency 50/60 Hz
Standard ISI/CE marked as per IS/IEC 61008-5
Suitable for positve isolation Yes
Write Your Own Review
You're reviewing:Easy9 MCB 2P 25A 6000A C Curve
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite