Easy9 MCB 2P 16A 6000A C curve
In stock
SKU
EZ9F76216
Regular Price
₹ 877
Special Price
₹ 456
48% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Product Name | Easy9 MCB 2P 16A 6000A C curve |
---|---|
Range Name | Easy9 |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 16A |
Number of Poles | 2P |
Breaking Capacity | 6000A |
Tripping Curves | C |
Color | White |
Body Material | Plastic |
Write Your Own Review
No sellers found for this product.