Easy9 MCB 1P 20A C 10000A 240V

Share
In stock
SKU
EZ9F71120
Regular Price ₹ 306 Special Price ₹ 144
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
Easy9
 
device application
Distribution
 
product or component type
Miniature circuit-breaker
 
device short name
Easy9 MCB
 
Poles
1P
 
number of protected poles
1
 
[In] rated current
20 A
 
network type
AC
 
trip unit technology
Thermal-magnetic
 
curve code
C
 
breaking capacity
10000 A Icn at 240 V AC 50/60 Hz conforming to IEC 60898-1
 
suitability for isolation
Yes conforming to IEC 60898-1
 
Complementary
network frequency
50/60 Hz
 
[Ue] rated operational voltage
240 V AC 50/60 Hz
 
magnetic tripping limit
5...10 x In
 
[Ics] rated service breaking capacity
10 kA 75 % x Icn at 240 V AC 50/60 Hz conforming to IEC 60898-1
 
limitation class
3 conforming to IEC 60898-1
 
[Ui] rated insulation voltage
500 V AC 50/60 Hz conforming to IEC 60898-1
 
[Uimp] rated impulse withstand voltage
4 kV conforming to IEC 60898-1
 
contact position indicator
Yes
 
control type
Toggle
 
local signalling
Without
 
mounting mode
Clip-on
 
mounting support
DIN rail
 
9 mm pitches
2
 
height
81 mm
 
width
18 mm
 
depth
77.5 mm
 
net weight
0.115 kg
 
colour
Grey (RAL 7035)
 
mechanical durability
20000 cycles
 
electrical durability
20000 cycles
 
connections - terminals
Tunnel type terminal (top or bottom) 1…25 mm² rigid
Tunnel type terminal (top or bottom) 1…16 mm² flexible
 
tightening torque
2 N.m top or bottom
 
Environment
standards
IEC 60898-1
 
product certifications
CE
ISI
 
IP degree of protection
IP20 conforming to IEC 60529
 
pollution degree
2
 
tropicalisation
2
 
relative humidity
95 % at -5…55 °C
 
ambient air temperature for operation
-5…55 °C
 
ambient air temperature for storage
-25…85 °C
 
Packing Units
Package 1 Weight
0.106 kg
 
Package 1 Height
74.800 mm
 
Package 1 width
17.730 mm
 
Package 1 Length
85.120 mm

Country of Origin: India

More Information
Product Name Easy9 MCB 1P 20A C 10000A 240V
Range Name Easy9
Category MCB
Tax Class GST-18
Current Rating 20A
Number of Poles 1P
Tripping Curves C
Color White
Body Material Plastic
Write Your Own Review
You're reviewing:Easy9 MCB 1P 20A C 10000A 240V
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite