Easy9 MCB 1P 10A B 10000A 240V

Share
In stock
SKU
EZ9F21110
Regular Price ₹ 281 Special Price ₹ 132
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

MCB protect against SC and Overloads and keeps your property safe. This product is compatible for lighting loads,Such as bulb, heater etc. This is a 1P, 10A MCB with a breaking capacity of 10kA.

Country of Origin: India

More Information
Product Name Easy9 MCB 1P 10A B 10000A 240V
Range Name Easy9
Category MCB
Tax Class GST-18
Current Rating 10A
Number of Poles 1P
Breaking Capacity 10kA
Tripping Curves B
Width (in mm) 18
Height (in mm) 81
Depth (in mm) 74
Body Material Plastic
Operating Voltage 240V/415V
Frequency 50Hz
Standard ISI/CE marked as per IS/IEC 60898-1
Suitable for positve isolation Yes
Write Your Own Review
You're reviewing:Easy9 MCB 1P 10A B 10000A 240V
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite