Easy9 MCB 1P 16A C 10000A 240V
In stock
SKU
EZ9F71116
Regular Price
₹ 306
Special Price
₹ 144
53% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
MCB protect against SC and Overloads and keeps your property safe. This product is compatible for loads like motor, air conditioner etc. This is a 1P, 16A MCB with a breaking capacity of 10kA.
Country of Origin: India
Product Name | Easy9 MCB 1P 16A C 10000A 240V |
---|---|
Range Name | Easy9 |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 16A |
Number of Poles | 1P |
Breaking Capacity | 10kA |
Tripping Curves | C |
Width (in mm) | 18 |
Height (in mm) | 81 |
Depth (in mm) | 74 |
Body Material | Plastic |
Operating Voltage | 240V/415V |
Frequency | 50Hz |
Standard | ISI/CE marked as per IS/IEC 60898-9 |
Suitable for positve isolation | Yes |
Write Your Own Review
No sellers found for this product.