Easy9 Isolator 4P 63A 415V
In stock
SKU
EZ9S66463
Regular Price
₹ 1,403
Special Price
₹ 730
48% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Simple switching device capable
of isolating
circuits and withstanding Short circuits. This is a 4P, 63A isolator
Country of Origin: India
Product Name | Easy9 Isolator 4P 63A 415V |
---|---|
Range Name | Easy9 |
Category | Isolators |
Tax Class | GST-18 |
Current Rating | 63A |
Number of Poles | 4P |
Width (in mm) | 72 |
Height (in mm) | 81 |
Depth (in mm) | 74 |
Body Material | Plastic |
Operating Voltage | 240V/415V |
Frequency | 50Hz |
Suitable for positve isolation | Yes |
Standard | CE marked, AC-22 A, conforms to IEC 60947-3 |
Write Your Own Review
No sellers found for this product.