Easy9 DB 8 way SPN DD

Share
In stock
SKU
EZ9ESND08
Regular Price ₹ 2,324 Special Price ₹ 1,208
48% Off ( Prices are all exclusive of taxes )
Easy9 DB 8 way SPN DD
CHECK DELIVERY TIME & COD AVAILABILITY

Easy9 Distribution Board 8 way SPN Doubel Door

Country of Origin: India

More Information
Product Name Easy9 DB 8 way SPN DD
Range Name Easy9
Category DB
Tax Class GST-18
Color White
Width (in mm) 294
Height (in mm) 244
Depth (in mm) 97
Body Material Metal
Breaking Capacity a
No of Pins a
Write Your Own Review
You're reviewing:Easy9 DB 8 way SPN DD
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite