Easy9 DB 4 way TPN DD I/c- 4 mod
In stock
SKU
EZ9ETND04E
Regular Price
₹ 4,113
Special Price
₹ 2,139
48% Off
( Prices are all exclusive of taxes )Easy9 DB 4 way TPN DD I/c- 4 mod
CHECK DELIVERY TIME & COD AVAILABILITY
Easy9 Distribution Board 4 way TPN Double Door I/c- 4 mod
Country of Origin: India
Product Name | Easy9 DB 4 way TPN DD I/c- 4 mod |
---|---|
Range Name | Easy9 |
Category | DB |
Tax Class | GST-18 |
Color | White |
Width (in mm) | 401 |
Height (in mm) | 422 |
Depth (in mm) | 95 |
Body Material | Metal |
Breaking Capacity | a |
No of Pins | a |
Write Your Own Review
No sellers found for this product.