Easy9- 32A 4P MCB 10kA C Curve

Share
In stock
SKU
EZ9F71432
Regular Price ₹ 2,311 Special Price ₹ 1,086
53% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name Easy9- 32A 4P MCB 10kA C Curve
Range Name Easy9
Category MCB
Tax Class GST-18
Current Rating 32A
Number of Poles 4P
Breaking Capacity 10kA
Tripping Curves C
Width (in mm) 72
Height (in mm) 81
Depth (in mm) 77.5
Operating Voltage 415 V
Frequency 50/60Hz
Write Your Own Review
You're reviewing:Easy9- 32A 4P MCB 10kA C Curve
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite