Easy9- 25A 4P MCB 10kA C Curve
In stock
SKU
EZ9F71425
Regular Price
₹ 2,311
Special Price
₹ 1,086
53% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Product Name | Easy9- 25A 4P MCB 10kA C Curve |
---|---|
Range Name | Easy9 |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 25A |
Number of Poles | 4P |
Breaking Capacity | 10kA |
Tripping Curves | C |
Width (in mm) | 72 |
Height (in mm) | 81 |
Depth (in mm) | 77.5 |
Write Your Own Review
No sellers found for this product.