Easy9- 20A 4P MCB 10kA C Curve
In stock
SKU
EZ9F71420
Regular Price
₹ 2,311
Special Price
₹ 1,086
53% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Product Name | Easy9- 20A 4P MCB 10kA C Curve |
---|---|
Range Name | Easy9 |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 20A |
Number of Poles | 4P |
Tripping Curves | C |
Write Your Own Review
No sellers found for this product.