EM6433H Energy meter Cl 0.5S RS485
In stock
SKU
METSEEM6433HCL05RS
Regular Price
₹ 9,095
Special Price
₹ 4,548
50% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Energy & KWH meters.
- Energy Accuracy - Class 0.5 as per IEC 62053-22 / 21
- Sampling Rate of 32 Samples / Cycle
- Onsite Calibration Verification - Calibration LED
- Heart beat LED for communication status & meter healthiness
- Modus RS485 communication port
- Communication Disable from the front panel of the Meter
- Multi colored analog load bar with over load indication
- Configurable Password for secured setup of the device.
Country of Origin: India
Product Name | EM6433H Energy meter Cl 0.5S RS485 |
---|---|
Range Name | Hexa |
Category | Energy Meter |
Tax Class | GST-18 |
Interface Ports | RS485 |
Color | White |
Write Your Own Review
No sellers found for this product.