DPN N VIGI 1PPN 6A C 6000A 30MA AC RESID

Share
In stock
SKU
A9N19661
Regular Price ₹ 7,314 Special Price ₹ 3,218
56% Off ( Prices are all exclusive of taxes )

Acti 9 - earth leakage circuit breaker - DPN N Vigi - 1P + N - 6A - 30mA

CHECK DELIVERY TIME & COD AVAILABILITY

This Acti9 DPN N Vigi is an earth leakage circuit breaker. It is a 1P+N circuit breaker and rated current is 6A. The earth leakage protection class is AC type with a sensitivity of 30mA and a voltage independent technology. This product protects against short circuit, cable overload, electrical shock by indirect contact and fire hazards. The DPN Vigi residual current device provides complete protection for final circuits against overcurrents and insulation faults. This product provides complete protection for people against electric shocks by direct contacts (30 mA), This product is compliant with EN 61009-1 and IEC 61009-1 standard. Electrical endurance goes up to 20000 cycles. Mechanical endurance goes up to 20000 cycles. The Ui rated insulation voltage is 400VAC. The Uimp rated impulse withstand voltage is 4kV. The pollution degree is 3. It can be mounted on DIN rail. The width in 9mm pitches is 4. The product color is white (RAL9003). The weight is 0.19kg. The degree of protection is IP20 and IP40 in an enclosure. The operating temperature -5°C to +60°C. The storage temperature is -40°C to +85°C.

More Information
Product Name DPN N VIGI 1PPN 6A C 6000A 30MA AC RESID
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:DPN N VIGI 1PPN 6A C 6000A 30MA AC RESID
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite