D40 EMERGENCY STOP PP HEAD

Share
Out of stock
SKU
XB5AT842
26% Off ( Prices are all exclusive of taxes )

red Ø40 Emergency stop, switching off Ø22 latching push-pull 1NC

This Harmony XB5, emergency stop / shutdown 40mm mushroom head modular red push button operates with a latched push-pull mechanism and uses screw-clamp terminals. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off) is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.

More Information
Product Name D40 EMERGENCY STOP PP HEAD
Tax Class GST-18
Write Your Own Review
You're reviewing:D40 EMERGENCY STOP PP HEAD
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite